FASSUNG
LA7304035-08
ToolsLA7304035-08 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Hose size | -8 |
| Inside diameter IN | 0.740 |
| Inside diameter MM | 18.796 |