FASSUNG
LA7304035-10
ToolsLA7304035-10 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.625 |
| Compatible hose ID MM | 15.875 |
| Hose size | -10 |
| Inside diameter IN | 0.800 |
| Inside diameter MM | 20.320 |