FASSUNG
LA7304036-16
ToolsLA7304036-16 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Hose size | -16 |
| Inside diameter IN | 1.240 |
| Inside diameter MM | 31.496 |