FASSUNG
LA7304038-20
ToolsLA7304038-20 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Hose size | -20 |
| Inside diameter IN | 1.490 |
| Inside diameter MM | 37.846 |