FASSUNG
LA7304038-24
ToolsLA7304038-24 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Hose size | -24 |
| Inside diameter IN | 1.760 |
| Inside diameter MM | 44.704 |