FASSUNG
LA7304041-32
ToolsLA7304041-32 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LA7304041-32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Hose size | -32 |
| Inside diameter IN | 2.270 |
| Inside diameter MM | 57.658 |