Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LP40030-2016 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.812 |
| Product material | Cupronickel |
