Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LP40032-2520 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Hose size | -20 |
| Inside diameter IN | 1.040 |
| Inside diameter MM | 26.416 |
| Product material | Cupronickel |
