Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | LP40032-3224 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 30.988 |
| Product material | Cupronickel |
