Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.020 |
| A dimension MM | 26.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-04Z |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Finish plating | Zinc plating |
| Hose size | -4 |
| Inside diameter IN | 0.410 |
| Inside diameter MM | 10.600 |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product material | Carbon steel |
| Product width in | 0.710 |
| Product width mm | 18.034 |
| Series | Winner 2-Piece |