Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.980 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-05SVB |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Passivate |
| Hose size | -5 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.446 |
| Product height in | 0.760 |
| Product height mm | 19.304 |
| Product length mm | 24.892 |
| Product material | 316L Stainless steel |
| Product width in | 0.760 |
| Product width mm | 19.304 |
| Series | Winner 2-Piece |