Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 32.776 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-10B |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | None |
| Hose size | -10 |
| Inside diameter IN | 0.827 |
| Inside diameter MM | 21.000 |
| Product height in | 1.161 |
| Product height mm | 29.500 |
| Product length mm | 33.000 |
| Product material | Brass |
| Product width in | 1.160 |
| Product width mm | 29.464 |
| Series | Winner 2-Piece |