Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.140 |
| A dimension MM | 28.956 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-16SUX |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| Finish plating | None |
| Hose size | -4 |
| Inside diameter IN | 0.441 |
| Inside diameter MM | 11.200 |
| Product height mm | 17.000 |
| Product length in | 1.142 |
| Product length mm | 29.000 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |