Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.590 |
| A dimension MM | 15.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 00010-16_LZ_B |
| Finish plating | Zinc plating |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.200 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Series | Winner 2-Piece |