SOCKET-PERM,2P/05,AN-product-details

SOCKET-PERM,2P/05,AN

000TC-05SR

Catalog item:

000TC-05SR


Tools

Product specifications

Characteristic
Value
A dimension IN1.100
A dimension MM27.940
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item000TC-05SR
Compatible hose ID IN0.310
Compatible hose ID MM7.900
Construction StyleCrimp
End size 1-5
Finish platingPassivate
Hose size-5
Inside diameter IN0.500
Inside diameter MM12.700
Product height in0.827
Product height mm21.000
Product length in1.102
Product length mm28.000
Product material304 Stainless steel
Product width mm21.082
SeriesWinner 2-Piece