Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.940 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 000TC-05XZN |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| Finish plating | Zinc nickel |
| Hose size | -5 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product height in | 0.827 |
| Product height mm | 21.000 |
| Product length in | 1.102 |
| Product length mm | 28.000 |
| Product material | Carbon steel |
| Product width mm | 21.082 |
| Series | Winner 2-Piece |