Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.100 |
| A dimension MM | 27.940 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 000TC-06SRB |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -6 |
| Finish plating | Passivate |
| Hose size | -6 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.224 |
| Product height in | 0.820 |
| Product height mm | 20.828 |
| Product length in | 1.100 |
| Product material | 304 Stainless steel |
| Product width in | 0.820 |
| Series | Winner 2-Piece |