Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.290 |
| A dimension MM | 32.776 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 000TC-10SVB |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -10 |
| Finish plating | Passivate |
| Hose size | -10 |
| Inside diameter IN | 0.830 |
| Inside diameter MM | 21.082 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 1.300 |
| Product length mm | 33.020 |
| Product material | 316L Stainless steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Series | Winner 2-Piece |