Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 46.990 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 000TC-16SR |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| Finish plating | Passivate |
| Hose size | -16 |
| Inside diameter IN | 1.200 |
| Inside diameter MM | 30.480 |
| Product height in | 1.570 |
| Product height mm | 39.878 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | 304 Stainless steel |
| Product width mm | 39.878 |
| Series | Winner 2-Piece |