Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.142 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 1301TC-06-06SR |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.146 |
| Hose cut off factor MM | 29.100 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.700 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 2.142 |
| Product length mm | 54.407 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | Winner 2-Piece |
| Thread size 1 | R 3/8-19 |