Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.657 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 1301TC-08-08SPXZ |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.417 |
| Hose cut off factor MM | 36.000 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.600 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 2.657 |
| Product length mm | 67.488 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Series | Winner 2-Piece |
| Thread size 1 | R 1/2-14 |