Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.795 |
| Angle shape | Straight |
| Backup hex size IN | 1.060 |
| Backup hex size MM | 27.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 1301TC-12-12SPZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.535 |
| Hose cut off factor MM | 39.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 2.795 |
| Product length mm | 70.993 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Series | Winner 2-Piece |
| Thread size 1 | R 3/4-14 |
