Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.170 |
| A dimension MM | 80.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 1301TC-16-16SR |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male pipe BSPT |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.740 |
| Hose cut off factor MM | 44.300 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 1.637 |
| Product height mm | 41.600 |
| Product length in | 3.177 |
| Product length mm | 80.700 |
| Product material | 304 Stainless steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Series | Winner 2-Piece |
| Thread size 1 | R 1-11 |
