Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.177 |
| Angle shape | Straight |
| Backup hex size IN | 1.440 |
| Backup hex size MM | 36.000 |
| Brand | Winner by Danfoss |
| Catalog Item | 1301TC-16-16SRX |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.440 |
| End size 1 | -16 |
| End Type 1 | Male pipe BSPT |
| Finish plating | None |
| Hose cut off factor IN | 1.744 |
| Hose cut off factor MM | 44.300 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.700 |
| Product height in | 1.417 |
| Product height mm | 35.992 |
| Product length in | 3.177 |
| Product length mm | 80.696 |
| Product width in | 1.417 |
| Product width mm | 35.992 |
| Series | Winner 2-Piece |
| Thread size 1 | R 1-11 |