Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.619 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2011TC-33-12SRTX |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -33 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.359 |
| Hose cut off factor MM | 34.519 |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.011 |
| Product height mm | 28.016 |
| Product length in | 2.618 |
| Product length mm | 66.500 |
| Product material | 304 Stainless steel |
| Product width in | 1.103 |
| Product width mm | 28.016 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M33x2 |