Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.138 |
| A dimension MM | 54.300 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041GT-18-06NVSRT |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End size 1 | -18 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.142 |
| Hose cut off factor MM | 29.007 |
| Hose size | -6 |
| Inside diameter IN | 0.264 |
| Inside diameter MM | 6.706 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.138 |
| Product length mm | 54.305 |
| Product material | 304 Stainless steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | Winner 2-Piece |
| Thread sealant | No |