Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-12-04VSRW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.300 |
| Hose size | -4 |
| Inside diameter IN | 0.090 |
| Inside diameter MM | 2.500 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | 304 Stainless steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |