Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.799 |
| A dimension MM | 45.700 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-12-04WXY1 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.878 |
| Hose cut off factor MM | 22.301 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length mm | 45.695 |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | Winner 1-Piece |
| Thread sealant | No |