Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.823 |
| A dimension MM | 46.304 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-14-04SRW |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -14 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.902 |
| Hose cut off factor MM | 22.911 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height mm | 11.989 |
| Product length in | 1.823 |
| Product length mm | 46.304 |
| Product material | 304 Stainless steel |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | Winner 1-Piece |
| Thread sealant | No |