Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.880 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.050 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-14-05WZ |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 18.999 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.940 |
| Hose cut off factor MM | 24.050 |
| Hose size | -5 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 2.027 |
| Product length mm | 51.485 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
