Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 58.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 18.999 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-14-06WZ |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 18.999 |
| Hose cut off factor IN | 0.780 |
| Hose cut off factor MM | 20.000 |
| Hose size | -6 |
| Inside diameter IN | 0.590 |
| Inside diameter MM | 15.000 |
| Product material | Carbon steel |
