Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.803 |
| A dimension MM | 45.796 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-16-04WXZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.882 |
| Hose cut off factor MM | 22.403 |
| Hose size | -4 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 1.803 |
| Product length mm | 45.796 |
| Product material | Carbon steel |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Series | Winner 1-Piece |
| Thread sealant | No |