Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.800 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-16-04WZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.400 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.200 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |