Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-16-05NSRW |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 0.890 |
| Hose cut off factor MM | 22.700 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.500 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product material | 304 Stainless steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |