Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.835 |
| A dimension MM | 46.600 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-16-05SYWX |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 0.894 |
| Hose cut off factor MM | 22.708 |
| Hose size | -5 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product height in | 0.531 |
| Product height mm | 13.487 |
| Product length in | 1.835 |
| Product length mm | 46.609 |
| Product material | 316 Stainless steel |
| Product width in | 0.531 |
| Product width mm | 13.487 |
| Series | Winner 1-Piece |
| Thread sealant | No |