Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.960 |
| A dimension MM | 50.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.866 |
| Backup hex size MM | 21.996 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-16-06WZ |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End connection hex size IN | 0.866 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.970 |
| Hose cut off factor MM | 24.700 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.106 |
| Product length mm | 53.492 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
