fitting-nipple-product-details

fitting-nipple

2041TC-18-06TXY1


Tools

Product specifications

Characteristic
Value
A dimension IN4.212
A dimension MM106.985
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item2041TC-18-06TXY1
Compatible hose ID IN0.380
Compatible hose ID MM9.500
Construction StyleCrimp
End size 1-18
End type 1Female metric 24 degree cone
Finish platingNone
Hose cut off factor IN3.216
Hose cut off factor MM81.686
Hose size-6
Inside diameter IN0.263
Inside diameter MM6.680
SeriesWinner 1-Piece
Thread sealantNo