Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 57.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.940 |
| Backup hex size MM | 23.876 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-18-08WZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.003 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.980 |
| Hose cut off factor MM | 25.000 |
| Hose size | -8 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.500 |
| Product height in | 1.080 |
| Product height mm | 27.432 |
| Product length in | 2.362 |
| Product length mm | 59.994 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
