Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.401 |
| A dimension MM | 60.985 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-22-08TXZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -22 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.162 |
| Hose cut off factor MM | 29.515 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Product height in | 0.787 |
| Product height mm | 19.990 |
| Product length in | 2.401 |
| Product length mm | 60.985 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 19.990 |
| Series | Winner 1-Piece |
| Thread sealant | No |