Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.062 |
| Backup hex size MM | 26.975 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-22-08TZ |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.500 |
| Hose size | -8 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.600 |
| Product height in | 1.220 |
| Product height mm | 30.988 |
| Product length in | 2.578 |
| Product length mm | 65.481 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
