Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.362 |
| A dimension MM | 60.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-26-08TXY1 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.122 |
| Hose cut off factor MM | 28.499 |
| Hose size | -8 |
| Inside diameter IN | 0.378 |
| Inside diameter MM | 9.601 |
| Series | Winner 1-Piece |
| Thread sealant | No |