Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.409 |
| A dimension MM | 61.200 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-26-10TXY1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -26 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 1.173 |
| Hose cut off factor MM | 29.794 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.802 |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 2.409 |
| Product length mm | 61.200 |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Series | Winner 1-Piece |
| Thread sealant | No |