Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.559 |
| A dimension MM | 65.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-30-10TXZ |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| End size 1 | -30 |
| End Type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.323 |
| Hose cut off factor MM | 33.604 |
| Hose size | -10 |
| Inside diameter IN | 0.504 |
| Inside diameter MM | 12.802 |
| Product height in | 1.082 |
| Product height mm | 27.483 |
| Product length in | 2.559 |
| Product length mm | 64.999 |
| Product material | Carbon steel |
| Product width in | 1.082 |
| Product width mm | 27.483 |
| Series | Winner 1-Piece |
| Thread sealant | No |