Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.618 |
| A dimension MM | 66.497 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-30-12TXZD |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -30 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.358 |
| Hose cut off factor MM | 34.493 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 1.082 |
| Product height mm | 27.483 |
| Product length in | 2.618 |
| Product length mm | 66.497 |
| Product material | Carbon steel |
| Product width in | 1.082 |
| Product width mm | 27.483 |
| Series | Winner 1-Piece |
| Thread sealant | No |