Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.618 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.420 |
| Backup hex size MM | 36.068 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-30-12TZ |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.358 |
| Hose cut off factor MM | 34.500 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 2.893 |
| Product length mm | 73.482 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |
