Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.567 |
| A dimension MM | 65.200 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-36-16SVW |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -36 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.134 |
| Hose cut off factor MM | 28.804 |
| Hose size | -16 |
| Inside diameter IN | 0.815 |
| Inside diameter MM | 20.701 |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 2.567 |
| Product length mm | 65.202 |
| Product material | 316L Stainless steel |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Series | Winner 1-Piece |
| Thread sealant | No |