Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.566 |
| A dimension MM | 65.200 |
| Angle shape | Straight |
| Backup hex size IN | 1.600 |
| Backup hex size MM | 40.640 |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TC-36-16WZ |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 40.996 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.133 |
| Hose cut off factor MM | 28.800 |
| Hose size | -16 |
| Inside diameter IN | 0.814 |
| Inside diameter MM | 20.700 |
| Product height in | 1.840 |
| Product height mm | 46.736 |
| Product length in | 2.822 |
| Product length mm | 71.678 |
| Product material | Carbon steel |
| Product width in | 1.600 |
| Product width mm | 40.640 |
| Seal material | Nitrile (NBR) |
| Series | Winner 2-Piece |
| Thread size 1 | M36x1.5 |
