Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.453 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-14-04SVWX |
| Compatible hose ID IN | 0.880 |
| Compatible hose ID MM | 22.200 |
| Construction Style | Reusable |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End size 1 | -14 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.531 |
| Hose cut off factor MM | 38.887 |
| Hose size | -14 |
| Inside diameter IN | 0.165 |
| Inside diameter MM | 4.191 |
| Product material | 316L Stainless steel |
| Series | Winner 2-Piece |
| Thread sealant | No |