Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.535 |
A dimension MM | 64.400 |
Angle shape | 45 Degree |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.400 |
Construction Style | Crimp |
Drop dimension IN | 0.669 |
Drop dimension MM | 17.00 |
End connection torque | 33-40 lb-ft(45-55 Nm) |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Zinc plating |
Hex size 1 IN | 0.870 |
Hex size 1 MM | 22.098 |
Hose cut off factor IN | 1.614 |
Hose cut off factor MM | 41.000 |
Hose size | -4 |
Inside diameter IN | 0.236 |
Inside diameter MM | 6.000 |
Product height in | 1.450 |
Product height mm | 36.830 |
Product length in | 3.160 |
Product length mm | 80.264 |
Product material | Carbon steel |
Product width in | 0.870 |
Product width mm | 22.098 mm |
Seal material | Nitrile (NBR) |
Series | Winner 2-Piece |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Tube OD 1 IN | 0.393 |
Tube OD 1 MM | 10.000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |