Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.547 |
| A dimension MM | 64.700 |
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2044TC-16-05TXZ |
| Compatible hose ID IN | 1.000 |
| Construction Style | Reusable |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.02 |
| End size 1 | -16 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.606 |
| Hose cut off factor MM | 40.792 |
| Hose size | -16 |
| Inside diameter IN | 0.216 |
| Inside diameter MM | 5.486 |
| Product material | Carbon steel |
| Series | Winner 2-Piece |
| Thread sealant | No |